End-of-Life Information
Grundfos Unilift AP35B and AP50B wastewater pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.
Safety Risk
- Safety related to materials used
There is no risk for people during the disassembly process posed by the materials used for the product. - Safety related for handling the product
The oil chamber of the pump contains 60 ml non-toxic oil (Shell Ondina 15).
Disassembly of the Product
The main materials of the components are:
- Stainless steel
- Copper
- Aluminium
- Rubber material (NBR)
and can therefore be recycled to a large extend – depending on the national possibilities for recycling.
The motor unit cannot be disassembled with standard tools as the motor unit is welded. A saw might be of help here.
There are no loose parts inside the motor.
Designation | Name | Material | Special Disassembly Consideration |
---|---|---|---|
1 | Motor unit | Stainless steel, Copper and Aluminium | |
2 | Impeller | Stainless steel | |
3 | Pump housing | Stainless steel | |
4 | Upper | Stainless steel | |
5 | Pump inlet | Stainless steel | |
6 | Base | Stainless steel | |
Additional materials: | Screws, gaskets, cable etc.: Various materials less than 5% of weight |
