End-of-Life Information
Grundfos TP and TPE Series 100 pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.
This information is only related to the pump part – for end-of-life information about the motor, please look up the motor itself.
Safety Risk
- Safety related to materials used:
There is no risk to people during the disassembly process posed by the materials used in the product.
- Safety related to handling the product:
Care should be taken when handling the pump due to the weight.
Disassembly of the Product
The main materials of the components are:
- cast iron
- composite PES/PP 30 % GF
- stainless steel.
and can therefore be recycled to a large extent – depending on the national possibilities for recycling.
Pos. no. | Designation | Material | Special disassembly considerations |
---|---|---|---|
1 | Pump housing | Cast iron/ stainless steel | |
2 | Impeller | Composite PES/PP 30 % GF | The impeller is press-fitted on the shaft |
3 | Shaft | Stainless steel | |
4 | Coupling | Cast iron | |
5 | Pump head | Cast iron/ stainless steel | |
Additional materials: | Screws, gaskets, shaft seal etc.: Various materials less than 5 % of weight. |
