ECADEMY

Features checklist

Comfort_Task 06_main image_900x425

Features checklist

Compact design

COMFORT has a compact design that makes installation in confined spaces very easy.

Insulation shells

COMFORT is fitted with insulation shells to avoid heat loss.

Corrosion-resistant brass

COMFORT's pump housing is made of corrosion-resistant brass, making it the optimum choice for potable water and open systems.

ALPHA plug

COMFORT PM variants are fitted with an ALPHA plug for easy connection without opening the terminal box.

3 operating modes

COMFORT has 3 different operating modes:

1. 100%: the pump run constantly at full speed

2. Temperature: keeps the water temperature within an automatically detected range in the individual system.

3. AUTOADAPT: learns, stores and adapts operation time to the consumption pattern.

Temperature Sensor

The sensor is simply mounted on the supply pipe.

Integrated sensor

COMFORT’s integrated sensor has a convenient cable roll-up

..PDF

TASK_06_COMFORT Features checklist.pdf (size: 0.3MB)

DOWNLOAD FILE