TPE3, TPE2 inline circulator pump - heating, cooling and district energy

Overview

Overview

A quantum leap in In-line pumping

The Grundfos TPE3 vertical In-line pump provides unrivalled efficiency and a wide range of intelligent functionalities that makes it much more than a pump. TPE3 has a built-in heat energy meter as well as flow limiting functions eliminating the need for a pump throttling valve. With a wide range of intelligent control modes to choose from, the pump is easily commissioned to the system it is being a part of.

With a number of configurable relays and analog inputs, the complete TPE3 I/O package allows for better system monitoring and optimal pump regulation. It is supplied with wireless technology which enables it to connect with up to four single TPE3 pumps.

Connect and set-up any HVAC sensor to TPE3 and let the pump take charge of the system pressure and flow on basis of the ΔT and ΔP in the system. The intelligent TPE3 is a true plug-and-pump solution.

TPE2 is the ideal pump if you do not need the intelligent functions but instead want to connect all external sensors by yourself, if you want the pump to run at constant speed, or if you want an existing BMS system to control the pump.

Being part of the TP-family, TPE3 and TPE2 pumps are of the close-coupled type, i.e. pump and motor are separate units. Consequently, the pumps are less sensitive to impurities in the pumped liquid than similar pumps of the canned rotor type.

Applications

TPE3 and TPE2 are all-round In-line pumps that can be used in all heating, cooling and district energy systems. TPE3 and TPE2 make a significant difference in terms of comfort and system efficiency in several situations. Examples are:

  • One-String Heating Systems
    Increase system efficiency and avoid penalties by a TPE3 that operates based on ΔT across the system to avoid increased return temperature.
  • Heat Recovery System
    Reduce water temperatures and reduce costs: With a TPE2 pump you can add two temperature sensors and the pump will adapt the circulating flow in the system to what is really needed.
  • Boiler Shunt Pump
    Boiler protection and reduced cost of operation: You can now use the TPE3 and an added temperature sensor instead of a normal pump running at full speed. The sensor ensures that the right temperature is maintained at all times.
  • Domestic Hot Water Recirculation
    Gain control of hot water temperatures and save: Traditionally, a throttled constant speed pump runs 24/7 to ensure instant hot water, which is a waste of energy. A TPE3 can be applied and put in temperature control mode and the pump will maintain the desired temperature.

Features and benefits

  • Low energy consumption – better than IE4 and above the efficiency at benchmark MEI rating
  • FLOWADAPT and other intelligent control modes ensure energy savings, easy commissioning, elimination of pump throttling valve and much more (TPE3 only)
  • Built-in heat energy meter for complete control (TPE3 only)
  • Integrated ΔT control saving the costs of a differential temperature sensor (TPE3 only)
  • Intelligent communication to BMS
  • Large performance range: From 5 to 80 m3/h Quantity and 3 to 25 m Head
  • Temperature range: Liquid temperature: -25 oC to +120 oC; Ambient temperature: -20 oC to +50 oC
  • Cast iron as standard. Stainless steel for single pumps up to DN65


Comparison of TPE3 and TPE2

 DescriptionTPE3TPE2
SYSTEM INTELLIGENCEHeat Energy Meter++
 AUTOADAPT+-
 FLOWLIMIT & FLOWADAPT
+-
 ΔT control with 2 sensors
1 internal + 1 external sensor or 2 external sensors
External sensors only
 ΔP control with 2 sensors1 Internal + 1 external sensor or 2 external sensorsExternal sensors only
CONTROL MODESProportional pressure+-
 Constant flow-+
Constant pressure-+
Constant differential pressure++
Constant temperature++
OTHERMultipump++
 Standstill heating++
Setpoint influence2 possibilities9 possibilities
Limit exceed-+
Operating log+Only limited via Grundfos GO
Display+-

    Facebook Twitter LinkedIn
Brochures

Brochures

 

TPE3

TPE3 (Product brochure)

INTELLIGENT IN-LINE PUMPING FOR INCREASED SYSTEM PERFORMANCE

Grundfosliterature-5564450.pdf (3 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service center

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

How to buy

How to buy

In this section we will guide you to your country site


Telephone: 1300 337 733
Fax: 1300 782 080
Address: HEAD OFFICE
515 South Road
Regency Park
SA 5010
Website: http://www.grundfos.com.au