SB submersible booster pump - rainwater - shallow well applications

Overview

Overview

The SB pump is a submersible booster pump for the pumping of clean water. It is especially suitable for rainwater applications. The pump is available in two main versions:

  • with integrated suction strainer (1 mm mesh)
  • with side inlet which includes a flexible suction hose with floating suction strainer (1 mm mesh).

In both versions, the pump is available with or without float switch. The float switch can be used for automatic operation or dry-running protection of the pump.

Applications

The SB pump is a submersible booster pump for the pumping of clean water. It is especially suitable for rainwater applications.

Features and benefits

  • Noiseless operation
  • High reliability
  • Integrated protection.

Benefits

  • Noiseless operation
  • High reliability
  • Integrated protection
Brochures

Brochures

 

GRUNDFOS PUMPS FOR HOUSE AND GARDEN

GRUNDFOS PUMPS FOR HOME AND GARDEN (Product brochure)

No matter what volume, pressure, lift or liquid to be pumped, Grundfos can supply precisely the pump needed for the task in hand.

Grundfosliterature-4347790.pdf (8 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service center

Contact us

Select country to contact your local service center