PM Rain

Overview

Overview

The PM Rain is a rain water harvesting device based on the pressure manager and in used inconjunction with a Grundfos pump. It ensures that all collected rainwater is used as first priority instead of precious drinking water, on applications such as toilets, laundry and watering the garden.

It automatically starts the pump when it senses a demand and will switch over to mains water when your rainwater tank is empty or in the case of an electrical failure. Installation of the PM Rainis easy, simply connect it to your pipework. No level sensor is needed for the rainwater tank.

Applications

  • Rainwater harvesting with mains water back up

Features

  • Easy installation - The PM Rain incorporates a specially designed valve, which eliminates the need for a level sensor in the rainwater tank. This reduces installation time and cost.
  • Certified for drinking water - The PM Rain is WaterMark approved, and suitable for direct plumbing with main water.
  • User-friendly display - The PM Rain features a user-friendly display with LED indicators showing pump on, warning and indication of whether water is drawn from the rainwater tank or mains water supply.
  • Protective functions - The PM Rain incorporates functions which protect both the pump and the installation. These protective functions are dryrunning protection, cycling alarm.
  • Backflow prevention - PM Rain features dual non-return valve for the mains water supply. This ensures that there will be no backflow into the mains supply eliminating the risk of contamination.




    Facebook Twitter LinkedIn Technorati

Benefits

  • Easy installation
  • Certified for drinking water
  • User-friendly display
Brochures

Brochures

 

H&G Brochure

Home & Garden Range Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


Locate a Dealer

Locate a Dealer

CLICK HERE to find your local Authorised Grundfos Dealer.

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010