JPC

Overview

Overview

The Grundfos JPC is a compact booster pump designed for domestic and garden use. The booster unit consists of a Grundfos JPC self-priming, composite, single-stage jet-pump, with PM1 pressure manager.

The pressure manager allows the pump to startand stop automatically according to demand and protects the pump from dry running. The JPC is also available with a pressure tank and switch or bare pump with no controller.

Applications

  • Domestic rainwater

Features

  • Self-priming - With a suction-lift up to 7 metres, this pump is ideal for transferring water from wells or ground tanks. This feature makes this pump ideal for a large variety of installations.
  • Robust design - The materials of the pump are lightweight and ensure excellent corrosion resistance.
  • Protective features - The Booster version incorporates functions to protect both the pump and installation. These protective functions aredry running protection and cycling alarm.
  • Stable operation - The pump ensures stable operation with excellent suction capacity even when there are air bubbles and small sandy impurities in the water.
  • User friendly interface- The booster versions includes a user-friendly interface with LED indicators which shows, power on, pump running and alarm indication.




    Facebook Twitter LinkedIn Technorati

Benefits

  • Self-priming
  • Robust design
  • Protective features
Brochures

Brochures

 

H&G Brochure

Home & Garden Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


Locate a Dealer

Locate a Dealer

CLICK HERE to find your local Authorised Grundfos Dealer

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service center

Contact us

Select country to contact your local sales company