DSB

Overview

Overview

Grundfos are manufactures of the most advanced chemical dosing pumps in the world. Combined with a perfectly matched pump accessories range they can be used to create dosing systems. DSB dosing stations are the simplest and most compact complete systems. Designed to draw chemical direct from small drums or an on-board storage tank, the system covers all components from chemical drum to the injection valve. Everything laid out in the most convenient and efficient manner ready for operation.

Features

  • Chemical resistant tanks made of UV stabilised polyethylene. In sizes 40, 60 and 100 litres, with embossed litre scale and PE screw on lid
  • PE containment bund (L 515 x W 550 x H 840 mm)
  • Flexible foot valve with or without 2-level float switch for process protection
  • Chemical pumps from the Smart Digital DDA range
  • Injection valve ½’BSPP & 6m of 6/9 PE tubing rated to 12 bar
  • PVDF fixed pressure loading valve
  • Signal input control and output alarm cables




    Facebook Twitter LinkedIn Technorati
Brochures

Brochures

 

DSB Data Sheet

DSB Data Sheet

Includes general description, components and features, applications, details on variants and type key


Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

How to buy