Minescope Control MPC

Overview

Overview

Grundfos Minescope Control MPC is a control cabinet with a CU 351 controller that permits monitoring and control of up to six identical pumps connected in parallel. It comes with everything needed to get started, and contains software optimised for your particular application. Control MPC will minimise energy consumption and cut energy costs straight out of the box. With application-optimised software, you have complete control over the pumps in your system. Features such as automatic cascade control ensure the highest possible system energy efficiency.

As the only system on the market, Control MPC knows exactly which – and how many – pumps to control, and will optimise performance and minimise energy consumption based on user-supplied pump curve data.

With Control MPC, there are no communication barriers. The Control MPC supports communication with monitoring equipment or other external units via a number of different fieldbus protocols:
• Ethernet (VNC server is standard in Control MPC)
• PROFIBUS via CIU modules
• LON via CIU modules
• Modbus via CIU modules
• GSM and GPRS via CIU modules
• PLC via IO 351B modules


The Control MPC is designed and built to the same exacting quality standards as all other Grundfos products. Features such as standby pump allocation, forced pump changeover and dry-running protection help to increase your system reliability and decrease downtime and costly maintenance. All it takes for you to start enjoying these Control MPC benefits is to follow the simple installation wizard, which helps you set the desired parameters in the correct sequence.


Applications
• Pressure boosting
• Potable water supply
• Bath house water supply
• Safety shower & eye wash station supply
• Raw water boosting
• Heating
• Cooling
• Air-conditioning.


Features
• Efficient cascade control
• Setpoint influence
• Individual pump control
• Alternative setpoints
• Clock program
• Proportional pressure regulation
• Alternation (rotation of duty pump)
• Standby pumps
• Pump test run
• Jockey or low flow pumps
• Stop at low flow function
• Soft pressure build-up function (minimises risk of water hammer)
• Emergency run
• Flow estimation
• Dry running protection
• Ethernet.

Inclusions
The Minescope controllers are available in arrange of IP rating and designs for all conditions. Configurations include-
• Freestanding (including plinth supports) & wall mounting options
• Material options including powder stainless steel in X15 Orange
• Inclusion of variable frequency drives inside the panel, or control of pump mounted VFD’s.
• Lockable enclosure with escutcheon panel, and shade covers
• Full operational indication with lights and alarms
• Lockable isolation switches & earth leakage design
• Panel mounted operator lighting
• Panel mounted emergency isolation switches

Options
The Grundfos Hydro range is also available with PLC hardware option for operation of pump control, and site communication integration.





    Facebook Twitter LinkedIn Technorati

Benefits

  • Efficient cascade control
  • Soft pressure build-up function (minimises risk of water hammer)
Brochures

Brochures

 

Cases

Cases

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010