JPD cast iron self-priming booster pump

Overview

Overview

The BasicLine by Grundfos JPD is a cast iron self-priming booster pump with suction capability of up to 27 meters. Ideal for irrigation or wash-down applications, the JPD consists of a JPD pump, a pressure switch, a pressure gauge, a diaphragm tank and E 30 Ejector as standard (other ejectors available as options).

Features

Robust construction
Cast iron construction to provide the longest life possible.


Self Priming
Supplied with E 30 Ejector as standard for self-priming up to 27 meters.


Constant Water Supply
The diaphragm tank ensures a constant water pressure in the water supply and thereby limits the switching frequency of the pump in case of low water consumption or leakage loss.


Automatic start / stop
The pressure switch automatically starts the pump according to demand.


    Facebook Twitter LinkedIn
Brochures

Brochures

 

Home & Garden Brochure

Home & Garden Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


Locate a Dealer

Locate a Dealer

CLICK HERE to find your local Authorised Grundfos Dealer

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010