JPA PT

Overview

Overview

The BasicLine by Grundfos JPA PT is a booster consisting of a JPA pump, a pressure switch, a pressure gauge and a diaphragm tank. The pressure switch automatically starts the pump according to demand and the diaphragm tank increases system comfort by compensating for pressure drops when a tap is opened and helps to reduce problems with water hammer in the pipework.

Features

Robust construction
Cast iron construction to provide the longest life possible.


Self Priming
Built-in ejector with guide vanes for optimum self-priming up to 8m.


Constant Water Supply
The diaphragm tank ensures a constant water pressure in the water supply and thereby limits the switching frequency of the pump in case of low water consumption or leakage loss.


Automatic start / stop
The pressure switch automatically starts the pump according to demand.


Built in protection
Built-in thermal and current protection to help ensure a long life.


    Facebook Twitter LinkedIn
Brochures

Brochures

 

Home & Garden Brochure

Home & Garden Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


Locate a Dealer

Locate a Dealer

CLICK HERE to find your local Authorised Grundfos Dealer

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010