Fire Warrior

Overview

Overview

The BasicLine by Grundfos Fire Warrior range of engine driven self-priming, centrifugal pumps are robust and reliable, making them suitable for a variety of applications. Available with a quality Lister diesel or genuine Honda Australia  engines, the standard Fire Warrior range provides efficient water transfer for arange of applications including, firefighting, irrigation, boom spraying and tank filling.


The waste water (WW) version with genuine Honda engine is ideal for handling soft solids up to 25 mm and features a quick release system for rapid and efficient removal of debris form clogged impellers. The multipurpose (MP) version with genuine Honda engine comes complete with Viton® seals, making it ideal for pumping a variety of liquids.

Features

Self-priming
Ideal for transferring water from above or below ground water sources.

Roll cage
Complete with roll cage as standard, allowing for easy transportation (excluding MP 27/120 P)

Quick release system
To allow for rapid and efficient removal of debris from clogged impellers (WW 15/1000 and WW 15/1400 only)

Hose kit option
2 x 6 m (¾”) hoses with fire spray nozzles 1 x 4 m (1½”) grey suction hose with strainer

Engine Features

Honda Petrol Engine

  • Genuine quality Honda Australia engine
  • Oil Alert System to prevent engine damage caused by insufficient oil in the crankcase (except MP 27/120)
  • Built to Australian emission specifications

Lister Diesel Engine

  • Robust Australian Lister engine
  • Electric start for an easy start up
  • Variable speed to help save energy consumption
  • Designed for continuous operation in ambient temperatures up to 40°C - ideal for the harsh Australian climate
  • 100 hour service intervals for low maintenance
Brochures

Brochures

 

Home & Garden Brochure

Home & Garden Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


Locate a Dealer

Locate a Dealer

CLICK HERE to find your local Authorised Grundfos Dealer

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010