CM Basic

Overview

Overview

The Grundfos CMBasic is a compact booster pump designed for domestic and light industrial use. The booster unit consists of a Grundfos CM cast iron pump with stainless steel hydraulic components and PM1 Pressure Manager. The Pressure Manager allows the pump to start and stop automatically according to demand and protects the pump from dry running.

Applications

  • Mains water boosting
  • Rainwater supply from above ground water tanks
 
 
Features          CMBasic
Pressure Manager 1 (refer to table below)           Yes
Cast iron wetted components            Yes

 

FeaturePM1
Power on indicationYes
Pump running indicationYes
Alarm indicationYes
Dry-running protectionYes
Free position in installation Yes
Suitable for generator supplyYes
Rotary outlet connectionYes
Integrated non-return valveYes
Cycling alarmYes

Features & Benefits

Robust Design 

All moving parts are made from high quality, corrosion resistant stainless steel to ensure the longest life possible.

User-friendly interface

The pump features a user-friendly interface with LED indicators displaying power status, pump running, and alarm indication.

Protective features

The pump incorporates a range of protective features such asdry run protection, thermal overload protection, cycling alarm and maximum continuous operation time - 30 mins (excluding CMBasic 1-36) to protect the pump and ensure a long life.

Easy installation

The booster unit is a compact solution, which makes it suitable for most installations. Simply connect the inlet and outlet and you have a fully operational booster unit.

Integrated non-return valve

Non-return valve for backflow prevention.

For more information download the 'CM Booster Range Brochure' from the Brochures tab.





    Facebook Twitter LinkedIn Technorati

Benefits

  • Robust Design
  • User-friendly Interface
  • Protective Features
Brochures

Brochures

 

H&G Brochure

Home & Garden Range Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


CM Booster Range Brochure

CM Booster Range Brochure

Industrial quality pumps for the home and garden


Locate a Dealer

Locate a Dealer

Click here to find your local Authorised Grundfos Dealer

Contact
Sales Office

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service Center

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010