CME Booster

Overview

Overview

A variable speed pump that adjust accordingly to water demand, resulting in lower running costs. All wetted components are constructed from high quality stainless steel ensuring, the water quality is not affected by pump materials. The pump will provide constant pressure at the tap (up to pump capacity), regardless of variation in demand or inlet pressure.

Applications

  • Mains water pressure boosting
  • Rainwater supply from above ground water tanks
 
FeaturesCME Booster
Frequency controllerYes
Stainless steel wetted componentsYes
 

Features and Benefits


Robust design

All wetted parts are made from high quality stainless steel to ensure the longest life possible.

Easy installation

The CME Booster is very easy to install. Once the booster has been connected to the pipework, it is simply a matter of putting the plug into a socket, and the system is operational.

Quiet operation

The CME Booster operates quietly, at around 55 decibels, significantly quieter than most pumps currently available on the market.

User friendly interface

The user-friendly interface features LED indicators showing operational status and buttons for pressure adjustment.

Protective features

The CME Booster features dry run protection to automatically stop the pump if the water source runs out. The pump is also protected against any accidental overload by built-in thermal protection. These protective features help to ensure thelongest life possible.

 

For more information, download the 'CM Booster Range Brochure' from the Brochures tab.





    Facebook Twitter LinkedIn Technorati

Benefits

  • Robust Design
  • Easy Installation
  • Quiet Operation
Brochures

Brochures

 

H&G Brochure

Home & Garden Range Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


CM Booster Range Brochure

CM Booster Range Brochure

Industrial quality pumps for the home and garden


Locate a Dealer

Locate a Dealer

Click here to find your local Authorised Grundfos Dealer

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service center

Contact us

Select country to contact your local sales company