CM-PS

Overview

Overview

The CM-PS is a compact booster solution designed for domestic and light industrial use.The booster unit consists of a robust CM pump, 5-way valve and a pressure switch. To complete the booster system a pressure tank must be fitted. The pressure switch and pressure tank ensure a convenient water supply with a minimum start/stop frequency.

 

Applications

  • Mains water pressure boosting
  • Rainwater supply from above ground water tanks
 
 
FeatureCM-PS
Pressure switch & tankYes
Stainless steel wetted componentsYes
 
Features and Benefits
 
Robust design
All wetted parts are made from high quality stainless steel including the impeller, pump housing and shaft to ensurethe longest life possible.
 
Automatic operation
The built-in pressure switch automatically starts and stops the pump according to demand.
 
Easy installation
The booster unit is a compact solution, which makes it suitable for most installations. Simply connect your own pressure tank, inlet and outlet, and you have a fully operational booster unit.
 
Great system comfort
The diaphragm tank increases system comfort by limiting the switching frequency of the pump and compensating fo rpressure drops when a tap is opened. It also reduces problems with water hammer in the pipework.
 
Motor protection
The single-phase CM pump is effectively protected against any accidental overload, by built-in thermal and current protection. This means that no additional motor protection is required.
 
For more information download the 'CM Booster Range Brochure' from the Brochures tab.
 




    Facebook Twitter LinkedIn Technorati

Benefits

  • Robust Design
  • Automatic Operation
  • Easy Installation
Brochures

Brochures

 

H&G Brochure

Home & Garden Range Brochure

Find out about the full range of pumps available for use around the home and garden - water supply, pressure boosting, wastewater & drainage, hot water & water circulation.


CM Booster Range Brochure

CM Booster Range Brochure

Industrial quality pumps for the home and garden


Locate a Dealer

Locate a Dealer

Click here to find your local Authorised Grundfos Dealer

Contact
Sales company

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Service centre

Contact us

Select country to contact your local sales company


Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010