Washing and Cleaning

Overview

Overview

Washing and cleaning are essential in all industries, either as an integrated part of a process line or as a separate unit. Choosing Grundfos pumps for your stationary or mobile applications is the high road to reliable performance and impressive efficiency.

The washing and cleaning range comprises dedicated pumps for the following applications:

· Bottle washer

· Part washer

· Car wash

· Mobile washing systems

· CIP/SIP systems

Single-stage, multi-stage, and immersible pumps alike are optimised to withstand the aggressive detergents, very high temperatures and numerous starts and stops they are exposed to in a washing and cleaning process.

Fitted with a frequency converter from the Grundfos E-solution programme, the compact pumps easily operate at three different pressures: dispersing the soap at low pressure, spot cleaning at high pressure and washing down at even higher pressure.

Naturally, all pumps for washing and cleaning can be supplied with dosing pumps that accurately dose the exact amount of detergent.





    Facebook Twitter LinkedIn Technorati
Related applications
Downloads

Downloads

Customisation of motor software - for washing and cleaning applications.

Customised pump solutions - Optimised ...

Customisation of motor software - for washing and cleaning applications.


Based on three simple status modes, the monitor offers reliable and plain information regarding the status of your system

Grundfos CR MONITOR - Intelligent ...

Based on three simple status modes, the monitor offers reliable and plain information regarding the status of your system


Overview of customised pumps solutions for challenging applications.

Customised Solutions

Overview of customised pumps solutions for challenging applications.


Connection variants for different pump sizes

Grundfos CR connections

Connection variants for different pump sizes


Grundfos LiqTec for dry-running protection

Grundfos LiqTec

Grundfos LiqTec for dry-running protection


Handbook - Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

Handbook - Mechanical shaft seals for pumps


Handbook - pump hydraulics, pump design and the basic pump terms.

The centrifugal pump

Handbook - pump hydraulics, pump design and the basic pump terms.


CRN High Pressure programme

CRN High Pressure programme

High Pressure programme


Handbook about pump hydraulics, pump design and the basic pump terms

Pump Handbook

Handbook about pump hydraulics, pump design and the basic pump terms


Contact
Local sales company

Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Local service centre