Boiler feed

Overview

Overview

Boiler

Production lines depend heavily on efficient and reliable boiler operation. This is why Grundfos' robust feeding pumps for steam boilers, hot water boilers and thermal oil boilers have been specially designed to offer optimum performance in even the most extreme conditions.

All Grundfos feeding pumps can be fitted with an integrated frequency converter to optimise processes in terms of temperature, pressure level and quality of steam. If make up of the water is part of the process, dosing pumps will ensure highly accurate dosing of any additive.

Steam: When it comes to feeding pumps, steam boilers are among the harshest and most challenging applications. The process involves high pressure, high ambient temperatures and a significant number of starts and stops that stress the pump. To accommodate the extreme conditions, Grundfos' multistage feeding pumps have been optimised in every aspect and are even capable of efficiently handling poor inlet conditions. The pumps can further be supplied with an air-cooled top that protects the shaft from any damage caused by the high temperatures – and with a monitor that will supervise the process and warn you about any deviances.

Hot water: Grundfos' single-stage shunt pumps for hot water boilers handle temperatures up to 110°C, ensuring that any process requiring hot water is sufficiently supplied – and that the water temperature in the boiler is constant.

Thermal oil: Thermal oil is a highly suitable alternative to steam in many processes, particularly where very high pressure is required. Grundfos' range of feeding pumps for thermal oil applications handles temperatures up to 240°C and comprises both single-stage and multistage models.

 

ChallengeSolution
The very high temperature of hot liquids can be damaging to the pump and even destroy the shaft seal.Grundfos offers specially designed solutions that handle liquid temperatures up to 240°C, including thermal oil.
The application's inlet conditions are poor.An advanced Grundfos low-NPSH pump is available, efficiently reducing NPSH and eliminating cavitation.
In high-pressure applications like steam boilers, the pump is subject to demanding operating conditions.Grundfos' dedicated high-pressure pumps have been reinforced to be able to generate up to 50 bar pressure – without reducing the life of the shaft seal.
When temperature control is part of the process, the pump material is potentially stressed because of the continuous thermal expansion and contraction.By applying one of Grundfos' speed controlled pumps, the temperature is held constant.
Contact
Local sales company

Telephone

1300 337 733

Fax

1300 782 080

Address

HEAD OFFICE
515 South Road
Regency Park
SA 5010

Local service centre