Solar Water Solutions

Solar Pumping Solutions Made Easy

Solar Pumping Solutions Made Easy

 

 

Solar Pumping Solutions Made Easy

Grundfos solar pumping solutions offer many benefits over traditional grid-based pumping systems, featuring easy installation, low maintenance and low operating costs.

Easy installation

Grundfos offers a range of solar pumping solutions that can be tailored to suit almost any application and local conditions. Grundfos’ plug-and-go solutions ensure simple installation and easy use even under the most challenging conditions.

Virtually no maintenance

Grundfos solar solutions have built-in protective features to help protect the pump, lowering pump down-time and maintenance costs.


Long term, cost-efficient pumping

Grundfos offers full-line, customisable renewable solutions that are sized, configured and packaged to suit individual requirements. Because of this, the total lifecycle cost of a Grundfos solar pumping solution is considerably lower than other water supply systems. Based on solar power, Grundfos Renewable Solutions combine state-of-the-art pump technology with sustainable, energy efficient solutions to provide a reliable water supply to remote locations with no access to electricity.

Although the initial cost of a Grundfos solar pumping system may be more expensive than a typical generator system, the savings in the long term add up. These savings include:

  • Reduced energy bills
  • Reduced operating costs (e.g. cost of transporting fuel
  • Reduced installation cost
  • Reduced servicing costs

Click HERE to download the Grundfos Solar Pumping Solutions brochure

Our Range

Grundfos offers a range of submersible, surface mount and floating renewable pumping solutions for a range of applications in rural or remote areas including stock watering, irrigation and agricultural water supply and transfer.

CRFlex

CRFlex

Solar powered surface mount pump

FEATURES

  • Built-in frequency converter with MPPT software and motor protection
  • High efficiency permanent magnet motor
  • Compatible with AC and DC power sources, with 3 x analog input and 2 x digital input
  • Uniquely designed cartridge shaft seal for ease of service
  • Design based on the proven reliability of the Grundfos CRE range
  • Easy installation and low maintenance

Click HERE to find out more about the Grundfos CRFlex

SQFlex

SQFlex

Solar powered submersible pump

FEATURES

  • High efficiency permanent magnet motor with built-in MPPT software and motor protection
  • Available with helical or multi stage centrifugal hydraulics
  • Able to deliver water even on a cloudy day with only minimal sunlight
  • Compatible with AC and DC power sources
  • Tank filling system by connecting to CU200
  • Remote monitoring compatible through
  • GSM by connecting to CIU module

Click HERE to find out more about the Grundfos SQFlex

MTRFlex

MTRFlex

Solar powered submersible pump for floating applications e.g. (drawing water from a dam)

FEATURES

  • Consist of robust MGFlex motor and vertical multi stage submersible pump (MTRF)
  • Protective features include overload, over and under voltage
  • Compatible with AC and DC power sources
RSI

Renewable Solar Invertor (RSI)

Off-grid solar inverter converting the DC power output from the solar panel to AC power supply for pump operation.

FEATURES

  • Suitable for new and existing systems*
  • Can be connected to the grid or a generator as back-up power during solar panel disruptions
  • Maximum power point tracking (MPPT) to ensure solar panels are always working at maximum efficiency no matter what the conditions
  • A range of protective features to ensure a long life including; overvoltage and under voltage protection, overload protection, overcurrent protection, over temperature protection and no-load protection
  • Built-in Setup Wizard with Grundfos product library makes setup easy
  • Compatible with AC and DC power sources
  • Operating history memory
  • Detachable control panel for added flexibility

* as long as the motor specs are compatible and is suitable for use with a variable frequency drive

Click HERE to find out more about the Grundfos SQFlex

Monitoring & Control

Monitoring & Control

Grundfos Remote Mangement (pictured)

Monitor and manage solar pump installations

FEATURES

  • Provides a full overview of the operation, performance and trends
  • Live monitoring, analysis and adjustments, monitoring of energy consumption, and optimisation of system performance
  • Manage service and maintenance; plan service work on the basis of actual operating data and get notification when service is due

Click HERE to find out more about Grundfos Remote Management

 

CU200

Control and communication unit especially developed for the SQFlex

FEATURES

  • Enables the connection of a level switch
  • System monitoring and alarm indication
  • Start, stop and reset the pump with the on / off button
Complete Systems

Complete Systems

Solar systems available as a complete package from Grundfos

SYSTEMS AVAILABLE WITH

  • Array frames to suit all wind conditions
  • High quality solar PV panels with 20 year linear warranty
  • Cabling, ducting and earthing systems
  • Combiner boxes
  • AC/DC switchover boxes for Generator backup
  • Sine wave filters when using SP pumps on RSI
  • A range of sensors available including; temperature PT100, float switches, flow switches, pressure switches
Find Your Local Dealer

Find Your Local Dealer

Grundfos has been actively specialising in solar applications to promote sustainable solutions for more than 30 years. Striving to preserve natural resources, we develop pumps and pump systems that utilise renewable energy.

The Grundfos renewable driven pump systems are excellent examples of our belief in practice. Consultations with pump users and specifiers have led to many innovations that
emphasise user-friendly designs, simple installation, reliability and efficiency.

With an extensive network of Dealers across the country, providing local support in the selection, installation and service of renewable pumping solutions, Grundfos can offer full-line, customisable solutions to suit individual requirements.

Click HERE to find your local Authorised Grundfos Dealer.

Go to Grundfos Product Center