Grundfos CM Booster Self-Priming Pump: The perfect solution for above and below ground rainwater tanks

26/09/2014

Grundfos CM Booster Self-Priming

If you are struggling with insufficient pressure from your rainwater source or mains water, the CM Booster Self-Priming is the perfect solution.

The CM Booster Self-Priming has a suction lift of up to 8 metres (self-priming up to 4 metres), making it ideal for below ground rainwater tanks, as well as for above ground water tanks and for boosting mains water.

The compact booster system consists of a robust Grundfos CM pump and a Grundfos pressure manager. The pressure manager allows the pump to start and stop automatically according to demand and protects the pump from dry running.

Every CM Booster Self-Priming comes with a Grundfos Pressure Manager, which features a user friendly interface with LED indicators to display power, pump running, alarm indication and pressure indication (PM2 only). The Pressure Manager also allows you to run the CM Booster Self-Priming on a generator – a great feature in the event of a power outage or when using in a remote location.

To ensure the longest life possible, the CM pump is constructed from corrosion resistant materials and features built in thermal protection.

The CM Booster Self priming is suitable for most domestic and light industrial applications and is easy to install, saving you time and money. Simply connect the inlet and outlet, and you have a fully operational booster unit.

Grundfos pumps are renowned for their high quality, innovative design and reliability.

Speak to your local Authorised Dealer today or visit the CM Booster Range website for more information.





    Facebook Twitter LinkedIn Technorati